275 Series - PICO® Very Fast-Acting Subminiature Axial Leaded Fuse

Fuse 275 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PICO® Very Fast-Acting Fuse is designed to meet an 
extensive array of performance characteristics in a 
space-saving subminiature package.


Features:

  • Very fast-acting
  • Small size
  • High current rating (20A- 30A)
  • RoHS compliant
  • Wide operating temperature range
  • Low temperature derating

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)VDC (V)VibrationNominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningOperating TemperaturePartner ECAD ModelsStockCompare
0275.062
Replaced By: 0251.062
125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)0.0001137CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275.062
0275.125125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)0.001741.7CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275.125
0275.250
Replaced By: 0251.250
125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)0.01160.665000021CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275.250
0275.375
Replaced By: 0251.375
125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)0.02960.395000011CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275.375
0275.500
Replaced By: 0251.500
125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)0.05980.280000001CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275.500
0275.750
Replaced By: 0251.750
125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)0.1760.174999997CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275.750
0275001.
Replaced By: 0251001
125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)0.2560.128000006CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275001.
0275002.
Replaced By: 0251002
125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)0.4050.0473CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275002.
0275003.
Replaced By: 0251003.
125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)1.190.028999999CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275003.
0275004.
Replaced By: 0251004
125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)2.450.020400001CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275004.
0275005.
Replaced By: 0251005.
125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)4.140.0155CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275005.
0275007.
Replaced By: 251007
125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)10.40.0105CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275007.
027501.5
Replaced By: 025101.5
125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)0.5870.0823CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C027501.5
0275010.
Replaced By: 0251010.
125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)25.50.00705CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275010.
0275012.
Replaced By: 0251012.
3232MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)45.2000010.005CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275012.
0275015.
Replaced By: 0251015.
3232MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)68.8000030.00446CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275015.
027502.5
Replaced By: 25102.5
125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)0.7210.035999998CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C027502.5
0275020.3232MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)2030.0033CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275020.Check
0275025.3232MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)3080.0024CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275025.Check
027503.5
Replaced By: 25103.5
125125MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)1.580.024CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C027503.5
0275030.3232MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)5040.002CeramicMIL-STD-202 Method 106Very Fast-Acting (FF)-55° to 125°C0275030.Check
Catalog # Certificates
Sorting icon
0275020.
0275025.
0275030.
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0275020.MRT1L FUSE 32V PICO I FA RoHS 20A RoHS No 02/27/2002 PbFree No 02/27/2002 REACH181_Declaration_0275020.MRT1L No
Does not Contain
0275020.MXL FUSE 32V PICO I FA RoHS 20A RoHS No 02/27/2002 PbFree No 02/27/2002 CoC_RoHS9_0275020.MXL REACH_SVHC Declaration (Contain)_0275020.MXL No
Contains IPC_0275020.MXL
0275025.MRT1L FUSE 32V PICO I FA RoHS 25A RoHS No 02/27/2002 PbFree No 02/27/2002 No
0275030.MRT1L FUSE 32V PICO I FA RoHS 30A RoHS No 02/27/2002 PbFree No 02/27/2002
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

pdficon Fuse 275 and 276 Datasheet

The PICO® Very Fast-Acting Fuse is designed to meet an extensive array of performance characteristics in a space-saving subminiature package...